SHIELD-BRAKE, 29DBA
416083
Tools416083 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 34.000 |
| Product height mm | 863.600 |
| Product length in | 34.000 |
| Product length mm | 863.600 |
| Product width in | 10.000 |
| Product width mm | 254.000 |
| Series | DBA |
| Sub brand | Airflex |