Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
416093
15DC R/S ADAPT
416093
Where to buy
Export PDF
Tools
Add to comparison
416093
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.250
Product height mm
184.150
Product length in
7.250
Product length mm
184.150
Product width in
2.250
Product width mm
57.15
Sub brand
AIRFLEX
Airflex