20DC R/S ADPT
416105
Tools416105 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Rotorseal Adapter |
| Product height in | 10.130 |
| Product height mm | 257.302 |
| Product length in | 10.130 |
| Product length mm | 257.302 |
| Product Material | Gray Cast Iron |
| Product width in | 1.875 |
| Product width mm | 47.625 |
| Sub brand | Airflex |