38DC R/S ADPT
416107
Tools416107 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Rotorseal Adapter |
| Product height in | 19.000 |
| Product height mm | 482.600 |
| Product length in | 19.000 |
| Product length mm | 482.600 |
| Product Material | Gray Cast Iron |
| Product width in | 2.125 |
| Product width mm | 53.975 |
| Sub brand | Airflex |