Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
416215
SCREW-DISC CENTERING, 229DBA
416215
Where to buy
Export PDF
Tools
Add to comparison
416215
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.650
Product height mm
41.910
Product length in
1.380
Product length mm
35.052
Product width in
6.750
Product width mm
171.450
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex