GUARD-BRAKE, 38DBB/DBBS
416289
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 19.000 |
| Product height mm | | 482.600 |
| Product length in | | 19.000 |
| Product length mm | | 482.600 |
| Product width in | | 6.188 |
| Product width mm | | 157.175 |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |