21DCB F/W BRG RETAINER
416307
Tools416307 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.500 |
| Product height mm | 215.900 |
| Product length in | 8.500 |
| Product length mm | 215.900 |
| Product Material | Carbon Steel |
| Product width in | 1.310 |
| Product width mm | 33.274 |
| Series | DCB |
| Sub brand | Airflex |