21DCB F/W SPACER
416308
Tools416308 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.250 |
| Product height mm | 184.150 |
| Product length in | 7.250 |
| Product length mm | 184.150 |
| Product Material | Carbon Steel |
| Product width in | 2.669 |
| Product width mm | 67.793 |
| Series | DCB |
| Sub brand | Airflex |