END PLATE-SHAFT, 120DBBS
417242
Tools417242 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.500 |
| Product height mm | 139.700 |
| Product length in | 5.500 |
| Product length mm | 139.700 |
| Product width in | 0.695 |
| Product width mm | 17.653 |
| Series | DBBS |
| Sub brand | Airflex |