Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.250 |
| Product height mm | | 184.150 |
| Product length in | | 7.250 |
| Product length mm | | 184.150 |
| Product width in | | 0.105 |
| Product width mm | | 2.657 |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |