129DBA GEAR (TAPER BORE)
417288
Tools417288 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.905 |
| Product height mm | 276.987 |
| Product length in | 10.905 |
| Product length mm | 276.987 |
| Product Material | Carbon Steel |
| Product width in | 7.874 |
| Product width mm | 200.000 |
| Series | DBA |
| Sub brand | Airflex |