GUARD-BRAKE, 29DBA
417393
Tools417393 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.000 |
| Product height mm | 381.000 |
| Product length in | 15.000 |
| Product length mm | 381.000 |
| Product width in | 4.813 |
| Product width mm | 122.250 |
| Series | DBA |
| Sub brand | Airflex |