Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
509794
PRESSURE PLATE-BRAKE, 221DBA
509794
Where to buy
Export PDF
Tools
Add to comparison
509794
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
27.030
Product height mm
686.562
Product length in
27.030
Product length mm
686.562
Product width in
4.630
Product width mm
117.602
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex