117DBA MOUNTING FLANGE
510282
Tools510282 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 25.250 |
| Product height mm | 641.350 |
| Product length in | 25.250 |
| Product length mm | 641.350 |
| Product Material | Gray Cast Iron |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | DBA |
| Sub brand | Airflex |