Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pressure Plate Casting |
| Product height in | 22.680 |
| Product height mm | 576.072 |
| Product length in | 22.680 |
| Product length mm | 576.072 |
| Product Material | Gray Cast Iron |
| Product width in | 5.220 |
| Product width mm | 132.588 |
| Series | DBA |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |