117DBA MTG FLG
511469
Tools511469 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.000 |
| Product height mm | 609.600 |
| Product length in | 23.000 |
| Product length mm | 584.200 |
| Product Material | Carbon Steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | DBA |
| Sub brand | Airflex |