Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 18.375 | |
| Product height mm | 466.725 | |
| Product length in | 18.375 | |
| Product length mm | 466.725 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 1.438 | |
| Product width mm | 36.525 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |