Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
512191
CYLINDER-CLUTCH/BRAKE, 21DCB
512191
Where to buy
Export PDF
Tools
Add to comparison
512191
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
21.560
Product height mm
547.624
Product length in
21.560
Product length mm
547.624
Product width in
2.310
Product width mm
58.674
Series
DCB
DCB
Sub brand
AIRFLEX
Airflex