Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cylinder Casting |
| Product height in | 21.730 |
| Product height mm | 551.942 |
| Product length in | 21.730 |
| Product length mm | 551.942 |
| Product Material | Aluminum Alloy |
| Product width in | 2.560 |
| Product width mm | 65.024 |
| Series | DCB |
| Sub brand | Airflex |