Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Hub Casting |
| Product height in | 19.970 |
| Product height mm | 507.238 |
| Product length in | 19.970 |
| Product length mm | 507.238 |
| Product Material | Ductile Iron |
| Product width in | 6.380 |
| Product width mm | 162.052 |
| Series | DCB |
| Sub brand | Airflex |