21DCB HUB
512331
Tools512331 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 19.490 |
| Product height mm | 495.046 |
| Product length in | 19.490 |
| Product length mm | 495.046 |
| Product Material | Ductile Iron |
| Product width in | 6.000 |
| Product width mm | 152.400 |
| Sub brand | Airflex |