Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
512343
FRICTION DISC CORE-CLUTCH/BRAKE, 21DCB
512343
Where to buy
Export PDF
Tools
Add to comparison
512343
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
26.000
Product height mm
660.400
Product length in
26.000
Product length mm
660.400
Product width in
0.469
Product width mm
11.913
Series
DCB
DCB
Sub brand
AIRFLEX
Airflex