21DCB REACTION PIN BRKT
512362
Tools512362 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.500 |
| Product height mm | 393.700 |
| Product length in | 9.760 |
| Product length mm | 247.904 |
| Product width in | 4.750 |
| Product width mm | 120.650 |
| Series | DCB |
| Sub brand | Airflex |