21DCB REACTION PIN BRACK
512372
Tools512372 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 11.000 |
| Product length mm | 279.400 |
| Product Material | Carbon Steel |
| Product width in | 5.500 |
| Product width mm | 139.700 |
| Series | DCB |
| Sub brand | Airflex |