Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| F: MAX. DISPLACEMENT SETTING | N:100% maximum |
| G: ENDCAP PORTS | R:side,SAE |
| J: THRESHOLD / RANGE | N:no adjustment |
| K: LOOP FLUSHING VALVE | A0:11,5l/min,13bar |
| M: CONTROLS | E1:el 2pos,12V DIN,energ min |
| N: SERVO PRESSURE | B1:int low, w/o PCOR |
| P: HIGH PRESSURE SETTING | AA:6.2bar |
| Product height in | 18.770 |
| Product height mm | 476.758 |
| Product length in | 18.770 |
| Product length mm | 476.758 |
| Product width in | 1.465 |
| Product width mm | 37.211 |
| S: CONTROL RAMP | N: for all controls |
| Series | DBB |
| SERIES 51 MOTOR TYPE | 51V110-1- |
| Sub brand | Airflex |
| T: CONTROL ORIFICES | U1 |
| V: THRESHOLD SETTING | 00:no adjustment |
| W: SPECIAL HARDWARE FEATURES | NNN |
| Y: MIN. DISPLACEMENT SETTING | 030ccm |
| Z: PCOR SETTING | 00:no PCOR |
