Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pressure Plate Casting |
| Product height in | 12.220 |
| Product height mm | 310.388 |
| Product length in | 12.220 |
| Product length mm | 310.388 |
| Product Material | Gray Cast Iron |
| Product width in | 1.150 |
| Product width mm | 29.21 |
| Sub brand | Airflex |