9DBB/DC MTG FLG
512554
Tools512554 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.125 |
| Product height mm | 307.975 |
| Product length in | 12.125 |
| Product length mm | 307.975 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | DBB |
| Sub brand | Airflex |