Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 38.000 |
| Product height mm | 965.200 |
| Product length in | 38.000 |
| Product length mm | 965.200 |
| Product Material | Gray Cast Iron |
| Product width in | 8.750 |
| Product width mm | 222.250 |
| Series | DCB |
| Sub brand | Airflex |