20DBB PRESSURE PL
512637
Tools512637 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.700 |
| Product height mm | 601.980 |
| Product length in | 23.700 |
| Product length mm | 601.980 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | DBB |
| Sub brand | Airflex |