Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pressure Plate Casting |
| Product height in | 23.820 |
| Product height mm | 605.028 |
| Product length in | 23.820 |
| Product length mm | 605.028 |
| Product Material | Gray Cast Iron |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Sub brand | Airflex |