Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 18.010 | |
| Product height mm | 457.454 | |
| Product length in | 21.500 | |
| Product length mm | 546.100 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 10.500 | |
| Product width mm | 266.700 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |