29DCB FRICTION DISC
513084
Tools513084 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.000 |
| Product height mm | 736.600 |
| Product length in | 29.000 |
| Product length mm | 736.600 |
| Product width in | 0.250 |
| Product width mm | 6.350 |
| Series | DCB |
| Sub brand | Airflex |