Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
513107
END PLATE-CLUTCH/BRAKE, 29DCB
513107
Where to buy
Export PDF
Tools
Add to comparison
513107
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
29.130
Product height mm
739.902
Product length in
29.130
Product length mm
739.902
Product width in
1.730
Product width mm
43.942
Series
DCB
DCB
Sub brand
AIRFLEX
Airflex