Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Reaction Plate Casting |
| Product height in | 35.100 |
| Product height mm | 891.540 |
| Product length in | 35.100 |
| Product length mm | 891.540 |
| Product Material | Ductile Iron |
| Product width in | 5.150 |
| Product width mm | 130.810 |
| Series | DCB |
| Sub brand | Airflex |