Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
513307
FRICTION DISC-BRAKE, 25DBBS
513307
Where to buy
Export PDF
Tools
Add to comparison
513307
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
25.380
Product height mm
644.652
Product length in
25.380
Product length mm
644.652
Product width in
0.571
Product width mm
14.503
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex