20DBBS PRESSURE PL
513332
Tools513332 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.700 |
| Product height mm | 601.980 |
| Product length in | 23.700 |
| Product length mm | 601.980 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | DBBS |
| Sub brand | Airflex |