Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Disc Assembly |
| Product height in | 26.000 |
| Product height mm | 660.400 |
| Product length in | 26.000 |
| Product length mm | 660.400 |
| Product Material | Carbon Steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Series | DCB |
| Sub brand | Airflex |