Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
513923
MOUNTING FLANGE, 38DBBS 824/826
513923
Where to buy
Export PDF
Tools
Add to comparison
513923
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
54.500
Product height mm
1384.300
Product length in
54.500
Product length mm
1384.300
Product width in
2.760
Product width mm
70.104
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex