Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
513988
CYLINDER-BRAKE, 36WCB/WCS 38DBB/DBBS
513988
Where to buy
Export PDF
Tools
Add to comparison
513988
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
44.500
Product height mm
1130.300
Product length in
44.500
Product length mm
1130.300
Product width in
4.310
Product width mm
109.474
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex