18WCS/20DBB C R SPRING H
514016
Tools514016 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.880 |
| Product height mm | 606.552 |
| Product length in | 23.880 |
| Product length mm | 606.552 |
| Product width in | 2.688 |
| Product width mm | 68.275 |
| Series | DBB |
| Sub brand | Airflex |