225DBBS GEAR
514222
Tools514222 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.905 |
| Product height mm | 276.987 |
| Product length in | 10.905 |
| Product length mm | 276.987 |
| Product Material | Ductile Iron |
| Product width in | 6.812 |
| Product width mm | 173.025 |
| Series | DBBS |
| Sub brand | Airflex |