Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Disc Assembly |
| Product height in | 25.340 |
| Product height mm | 643.636 |
| Product length in | 25.340 |
| Product length mm | 643.636 |
| Product Material | Non-Asbestos |
| Product width in | 1.240 |
| Product width mm | 31.496 |
| Series | DBB |
| Sub brand | Airflex |
