Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
514970
FRICTION DISC CORE-BRAKE, 15DBB/DC CR
514970
Where to buy
Export PDF
Tools
Add to comparison
514970
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
15.310
Product height mm
388.874
Product length in
15.310
Product length mm
388.874
Product width in
0.257
Product width mm
6.528
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex