Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
515305
20DBBS MTG FLG,METRI MTG HOLES
515305
Tools
Add to comparison
Add to comparison
515305
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
28.492
Product height mm
723.697
Product length in
28.492
Product length mm
723.697
Product width in
1.500
Product width mm
38.100
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex