138FHB SHIELD-product-details

138FHB SHIELD

515591


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in55.000
Product height mm1397.000
Product length in55.000
Product length mm1397.000
Product MaterialCARBON STEELCarbon Steel
Product width in21.000
Product width mm533.400
SeriesFHBFHB
Sub brandAIRFLEXAirflex