Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 33.250 |
| Product height mm | 844.550 |
| Product length in | 33.250 |
| Product length mm | 844.550 |
| Product Material | Ductile Iron |
| Product width in | 3.250 |
| Product width mm | 82.550 |
| Series | DCB |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |