Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 47.250 | |
| Product height mm | 1200.150 | |
| Product length in | 47.250 | |
| Product length mm | 1200.150 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 0.531 | |
| Product width mm | 13.487 | |
| S51M CNTRLRP FOR SERVICE | K | |
| S51M CONTROL FOR SERVICE | D7 | |
| S51M ENDCAP FOR SERVICE | A | A |
| S51M LFV FOR SERVICE | F0 | F0 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 027 | |
| S51M ORIFICE FOR SERVICE | M1 | |
| S51M PCORSET FOR SERVICE | 28 | 28 |
| S51M PRODUCT FOR SERVICE | 51D110 | P020 |
| S51M SERVORP FOR SERVICE | M1 | |
| S51M SHAFT FOR SERVICE | D4 | D4 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | S | |
| S51M THRESSET FOR SERVICE | F4 | |
| Series | DCB | DCB |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |