Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
515777
PRESSURE PLATE-BRAKE, 30FHB
515777
Where to buy
Export PDF
Tools
Add to comparison
515777
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
38.990
Product height mm
990.346
Product length in
38.990
Product length mm
990.346
Product width in
2.405
Product width mm
61.087
Series
FHB
FHB
Sub brand
AIRFLEX
Airflex