Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 18.620 | |
| Product height mm | 472.948 | |
| Product length in | 18.620 | |
| Product length mm | 472.948 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 2.560 | |
| Product width mm | 65.024 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |