Air-cooled disc clutches and brakes
Danfoss Airflex air-cooled disc clutches and brakes excel in a wide range of applications. With favorable torque-to-size ratios and low-inertia friction disc assemblies, they maximize performance in confined spaces.
Features and benefits
- Favorable torque-to-size ratios
 - Spring- or pressure-applied multiple-disc units
 
FHB floating-housing brakes
- Air cooled, spring applied
 - Maximal safety and uptime
 - Less frequent friction changes
 - No rotor spline wear or brake adjustments
 
DBBS high-torque brakes
- Spring applied
 - Air or hydraulic release
 - Designed for heat dissipation
 - Ideal for demanding non-cyclic applications
 
DBB disc-style brakes
- Spring applied
 - Air or hydraulic release
 - Ideal for cyclic applications requiring heat dissipation
 - Designed for bottling equipment, power shovels, shears, and power presses
 - Self-lubricating seals eliminate premature twisting failure
 
DBA disc-style brakes
- Spring applied and pressure release
 - Solid or ventilated discs
 - Large friction areas to dissipate energy
 - Ideal for high-cyclic or high-inertia stops
 - Designed for conveyors, power shovels, and draglines
 
DC clutches and brakes
- Pressure-applied
 - Single- or multiple-disc designs
 - Can be used as a clutch or brake
 - Self-lubricating seals eliminate premature twisting failure
 
Applications
- Oil and gas drawworks
 - Mining draglines
 - Shovels
 - Conveyors
 - Presses
 - Mooring systems
 
Specifications
| Product | Torque range (Nm) [lb-in] | Speed range (rpm) | 
| DBA | 3,311 - 38,302 [29,300 - 339,000] | 2,300 - 900 | 
| DBB | 847 - 166,088 [7,500 - 1,470,000] | 3,000 - 950 | 
| DBBS | 9,039 - 630,229 [80,000 - 5,578,000] | 2,200 - 600 | 
| FHB | 32,540 - 48,911 [288,000 - 432,900] | 960 - 950 | 
| DC | 1,130 - 253,086 [10,000 - 2,240,000] | 1,600 - 450 | 
Click here to see the table in our most recent version of the catalog.